(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Withdrawal requires strength and there is no wobble while in a mounted state.
Part Number
Configured Part Number is shown.
1781-BLACK
Material | Nylon | Material | PA6 | Mounting Object Shape | φ3.5 |
---|---|---|---|---|---|
Plate Thickness(mm) | 2.5~3.5 | Application | For Panel | Color | Black |
Sales Unit | Low Quantity Available beginning with 1 pc. |
Please check the type/dimensions/specifications of the part 1781-BLACK in the Push-In Rivets - Snap Shank, Removable Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy