(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Metal Joint Set for Pipe Frame, NSJ-7/NSJ-7N (Part Numbers)

Metal Joint Set for Pipe Frame, NSJ-7/NSJ-7N
  • Volume Discount

Metal joint with bolts and nuts
It has excellent fixing power and can be freely assembled and disassembled.
[Features]
・ The metal joint is a set product that combines multiple parts.
・ It can also be delivered individually (components).
・ With cross holes, riveting holes, and notches that are convenient for assembly work
・ ø27.5 mm (outer diameter: 27.5 mm) pipe joint with black cathodic electrodeposition coating or nickel plating on steel plate
[Applications]
・ Used for skeleton construction of work benches, shelves, platform trucks, shooters, flow racks, etc.

Part Number

Configured Part Number is shown.

Part Number
NSJ-7
NSJ-7N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Accessory
1 Piece(s)Available

8 Days or more

10Cation electrodeposition coatingNS-5:2 pcs., NS-6:2 pc. 2, screws and nuts:3 sets
1 Piece(s)Available

8 Days or more

-Nickel PlatingNS-5N:2 pcs., NS-6N:2 pc. 2, screws and nuts:3 sets

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Material Steel
Joint Type Middle Applicable Pipe Dia. D1(φ) 27.5 Intermediate Joint Type T Type (1 Direction Through)
Operating Environment Standard

Additional Products in this Category

Tech Support