(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Bolt with Switch ST (Part Numbers)

Stopper Bolt with Switch ST
  • Volume Discount

A contact switch with a built-in switch in the stopper bolt.

[Features]
-Stops the work with stopper bolts and outputs a confirmation signal.
-The conventional switch / sensor and dog-Intermediary mechanism are no longer required, making it possible to reduce the size of the machine.

[Application]
-Advance end of the transport device / For checking the reverse end.
-Since the end face is hardened, it also functions as a stopper adjustment of stop position and output of press-fitting signal.

Part Number

Configured Part Number is shown.

Part Number
STE060PA
STE060PA-L
STE060PB
STE060PB-L
STE080PA
STE080PA-L
STE080PB
STE080PB-L
STE100PA
STE100PA-L
STE100PB
STE100PB-L
STP080DA
STP080DA-L
STP080DB
STP080DB-L
STP080UA
STP080UA-L
STP080UB
STP080UB-L
STP100DA
STP100DA-L
STP100DB
STP100DB-L
STP100UA
STP100UA-L
STP100UB
STP100UB-L
STS060PA
STS060PA-L
STS060PB
STS060PB-L
STS080PA
STS080PA-L
STS080PB
STS080PB-L
STS100PA
STS100PA-L
STS100PB
STS100PB-L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Shape Environment Contact Point Type Nominal of Thread (M) Contact Force
(N)
Protection Structure LED Specification details
1 Piece(s)Available

8 Days or more

10Hex head typeStandardContact type NOM6×1.02IP65NoFor linear hit
1 Piece(s)Available

8 Days or more

10Hex head typeStandardContact type NOM6×1.02IP65ProvidedFor linear hit
1 Piece(s)Available

8 Days or more

10Hex head typeStandardContact type NCM6×1.02IP65NoFor linear hit
1 Piece(s)Available

16 Days or more

10Hex head typeStandardContact type NCM6×1.02IP65ProvidedFor linear hit
1 Piece(s)Available

Same day

Stock

10Hex head typeStandardContact type NOM8×1.252IP65NoFor linear hit
1 Piece(s)Available

8 Days or more

10Hex head typeStandardContact type NOM8×1.252IP65ProvidedFor linear hit
1 Piece(s)Available

8 Days or more

10Hex head typeStandardContact type NCM8×1.252IP65NoFor linear hit
1 Piece(s)Available

8 Days or more

10Hex head typeStandardContact type NCM8×1.252IP65ProvidedFor linear hit
1 Piece(s)Available

8 Days or more

10Hex head typeStandardContact type NOM10×1.52IP65NoFor linear hit
1 Piece(s)Available

8 Days or more

10Hex head typeStandardContact type NOM10×1.52IP65ProvidedFor linear hit
1 Piece(s)Available

8 Days or more

10Hex head typeStandardContact type NCM10×1.52IP65NoFor linear hit
1 Piece(s)Available

16 Days or more

10Hex head typeStandardContact type NCM10×1.52IP65ProvidedFor linear hit
1 Piece(s)Available

22 Days or more

10Bolt TypeWaterproof TypeContact type NOM8×1.254IP67NoFor linear hit, water-proof type (downward boots protection included)
1 Piece(s)Available

16 Days or more

10Bolt TypeWaterproof TypeContact type NOM8×1.254IP67ProvidedFor linear hit, water-proof type (downward boots protection included)
1 Piece(s)Available

16 Days or more

10Bolt TypeWaterproof TypeContact type NCM8×1.254IP67NoFor linear hit, water-proof type (downward boots protection included)
1 Piece(s)Available

16 Days or more

10Bolt TypeWaterproof TypeContact type NCM8×1.254IP67ProvidedFor linear hit, water-proof type (downward boots protection included)
1 Piece(s)Available

8 Days or more

10Bolt TypeWaterproof TypeContact type NOM8×1.254IP67NoFor linear hit, water-proof type (upward boots protection included)
1 Piece(s)Available

8 Days or more

10Bolt TypeWaterproof TypeContact type NOM8×1.254IP67ProvidedFor linear hit, water-proof type (upward boots protection included)
1 Piece(s)Available

16 Days or more

10Bolt TypeWaterproof TypeContact type NCM8×1.254IP67NoFor linear hit, water-proof type (upward boots protection included)
1 Piece(s)Available

16 Days or more

10Bolt TypeWaterproof TypeContact type NCM8×1.254IP67ProvidedFor linear hit, water-proof type (upward boots protection included)
1 Piece(s)Available

22 Days or more

10Bolt TypeWaterproof TypeContact type NOM10×1.54IP67NoFor linear hit, water-proof type (downward boots protection included)
1 Piece(s)Available

22 Days or more

10Bolt TypeWaterproof TypeContact type NOM10×1.54IP67ProvidedFor linear hit, water-proof type (downward boots protection included)
1 Piece(s)Available

16 Days or more

10Bolt TypeWaterproof TypeContact type NCM10×1.54IP67NoFor linear hit, water-proof type (downward boots protection included)
1 Piece(s)Available

16 Days or more

10Bolt TypeWaterproof TypeContact type NCM10×1.54IP67ProvidedFor linear hit, water-proof type (downward boots protection included)
1 Piece(s)Available

8 Days or more

10Bolt TypeWaterproof TypeContact type NOM10×1.54IP67NoFor linear hit, water-proof type (upward boots protection included)
1 Piece(s)Available

8 Days or more

10Bolt TypeWaterproof TypeContact type NOM10×1.54IP67ProvidedFor linear hit, water-proof type (upward boots protection included)
1 Piece(s)Available

22 Days or more

10Bolt TypeWaterproof TypeContact type NCM10×1.54IP67NoFor linear hit, water-proof type (upward boots protection included)
1 Piece(s)Available

16 Days or more

10Bolt TypeWaterproof TypeContact type NCM10×1.54IP67ProvidedFor linear hit, water-proof type (upward boots protection included)
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NOM6×1.02IP65NoFor linear hit
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NOM6×1.02IP65ProvidedFor linear hit
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NCM6×1.02IP65NoFor linear hit
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NCM6×1.02IP65ProvidedFor linear hit
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NOM8×1.252IP65NoFor linear hit
1 Piece(s)Available

Same day

Stock

10Bolt TypeStandardContact type NOM8×1.252IP65ProvidedFor linear hit
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NCM8×1.252IP65NoFor linear hit
1 Piece(s)Available

22 Days or more

10Bolt TypeStandardContact type NCM8×1.252IP65ProvidedFor linear hit
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NOM10×1.52IP65NoFor linear hit
1 Piece(s)Available

8 Days or more

10Bolt TypeStandardContact type NOM10×1.52IP65ProvidedFor linear hit
1 Piece(s)Available

16 Days or more

10Bolt TypeStandardContact type NCM10×1.52IP65NoFor linear hit
1 Piece(s)Available

16 Days or more

10Bolt TypeStandardContact type NCM10×1.52IP65ProvidedFor linear hit

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type / With Stopper Tip shape R Contact Body Material 303 Stainless Steel
Contact Material SUS HRC40~50 Stroke(mm) 0.7 Operating Temperature Range(℃) 0::80
Operating Point(mm) 0.3 Repeatability 0.01mm Contact point accuracy life(x 10K times) 1000
Allowable Static Load(N) 5000 Impact Resistant Energy(J) 0.4 Operating point details(mm) (From stopper surface) 0.3

Additional Products in this Category

Tech Support