(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ck Fitting Threaded Transportable Cast Iron Tube Fitting Male T

Ck Fitting Threaded Transportable Cast Iron Tube Fitting Male T
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Female Male T
•Connection Thread Type M1 : Rc
For complete product overview and details on Male T Fitting for Cast Iron Tube - Threaded, Transportable (CK Metals) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
ST-10-W
ST-15-W
ST-20-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)3/8B(10A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Female Male T Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 R Surface Treatment Zinc Plating Applicable Fluid Water / Air / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support