(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Thrust Ball Bearings - 51 Series, Single Row, Open.

Thrust Ball Bearings - 51 Series, Single Row, Open.
  • Volume Discount

Ball bearings designed for axial loads with balls positioned between a pair of washers (shaft washer and housing washer) typically at a 90° contact angle. Only can accommodate axial loads in one direction and are not suitable for radial loads, not recommended for high-speed rotation. Ideal for use in steel equipment, pumps, machinery, tools, wind power generation, and more.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
51122
51124
51126
51128
51130
51132
51136
51148
51152
51156
51206YP5
51208YP5
51222
51232
51238
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPrecision I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Retainer Type Accuracy Symbol Holder Symbol
1 Piece(s)Available

8 Days or more

-Grade 011014525870001600Punching--
1 Piece(s)Available

11 Days or more

10Grade 012015525890001500Punching--
1 Piece(s)Available

12 Days or more

10Grade 0130170301040001300Punching--
1 Piece(s)Available

12 Days or more

-Grade 0140180311070001300Punching--
1 Piece(s)Available

11 Days or more

10Grade 0150190311090001200Punching--
1 Piece(s)Available

12 Days or more

10Grade 0160200311120001200Punching--
1 Piece(s)Available

11 Days or more

10Grade 0180225341350001100Punching--
1 Piece(s)Available

11 Days or more

10Grade 024030045228000780Punching--
1 Piece(s)Available

11 Days or more

10Grade 032036045232000750Punching--
1 Piece(s)Available

11 Days or more

10Grade 028035053305000650Momi removing--
1 Piece(s)Available

10 Days or more

10Grade 5305216293003400Resin FormingP5Y
1 Piece(s)Available

8 Days or more

10Grade 5406819470002700PunchingP5Y
1 Piece(s)Available

8 Days or more

-Grade 0110160381530001200Punching--
1 Piece(s)Available

11 Days or more

10Grade 016022551223000870Momi removing--
1 Piece(s)Available

11 Days or more

10Grade 019027062310000710Momi removing--

Loading...

  1. 1

Basic Information

Type Thrust Ball Inner/Outer Ring Material Steel Bearing Style Open Type
Outer Ring Shape Flat Specifications/Environment Standard Load Direction Thrust
Number of Raceway Ring Rows Single Row Size Standards Metric System Rolling Element Material Steel

Additional Products in this Category

Tech Support