(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Hose Fitting Hexagonal Hose Nipple   

Stainless Steel Screw-in Hose Fitting Hexagonal Hose Nipple   
  • Volume Discount

•Type: Hose Fittings
•Body Material: Stainless Steel
•Shape: Straight
•Hose Connection Type: Rib type
•Type Of Connection: Others

Part Number

Configured Part Number is shown.

Part Number
304STHN-8
304STHN-10
304STHN-15
304STHN-20
304STHN-25
304STHN-32
304STHN-40
304STHN-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Connection Nominal diameter
(φ)
Applicable Hose I.D.
(φ)
1 Piece(s)Available

8 Days or more

1/4B88
1 Piece(s)Available

8 Days or more

3/8B1010.5
1 Piece(s)Available

16 Days or more

1/2B1514
1 Piece(s)Available

8 Days or more

3/4B2020
1 Piece(s)Available

8 Days or more

1B2526.5
1 Piece(s)Available

8 Days or more

1 1/4B3234
1 Piece(s)Available

11 Days or more

1 1/2B4040.5
1 Piece(s)Available

11 Days or more

2B5052.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Connection Nominal diameter
(φ)
Applicable Hose I.D.
(φ)

Loading...

  1. 1

Basic Information

Types Hose Fittings Body Material Stainless Steel Shape Straight
Hose connection type Rib type Types of connection Others Types of connection screw R

Additional Products in this Category

Tech Support