(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thermal Barrier Tube (Part Numbers)

Thermal Barrier Tube
  • Volume Discount

•Types : Heat-Retention Material
For complete product overview and details on Thermal Barrier Tube see the sections below:

Part Number

Configured Part Number is shown.

CU2-14

Part Number
CU2-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Types Heat-Retention Material Size 10 O.D.(mm) 19
Full Length(mm) 50000

Please check the type/dimensions/specifications of the part CU2-14 in the Thermal Barrier Tube series.

Additional Products in this Category

Tech Support