(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
No organic solvents that lead to the destruction of the environment are used. A solvent-less product for preventing sick-building syndrome that leads to the improvement of the construction environment and conservation of the global environment. This strain relief plate can be used on screw parts of various piping materials (stainless steel tube, assorted steel piping, lining pipes, various anti-corrosive alloy fittings, PVC pipes, and joints made from different materials, etc.). Usable with various fluids: waterworks (JWWA K-146/Ministry of Land, Infrastructure and Transport and Tourism standard products, hot-water supplies: JWWA K-142/Ministry of Land, Infrastructure and Transport and Tourism standard products, antifreeze (ethylene glycol, propylene glycol), hot and cold water town gas/LPG, etc.).
Part Number
Configured Part Number is shown.
F-119-50G
Types | Sealant For Piping | Capacity | 50ml Tube |
---|---|---|---|
Color | Translucent | Shape | Paste |
Viscosity(cps) | 60,000(25℃) | Density | 1.04(25℃) |
Solvent | Non-solvent | Pressure Resistance(Mpa) | JWWA K-146 JWWA K-142 (water pressure test)/3.0 (steel pipe/stainless steel pipe 20 A/50 A) |
Flammable(℃) | 160 | Flashpoint(℃) | 450 |
Curing time (1 mm-thick coat) | 25°C 8–12 hours/5°C 12–18 hours | Application | Screw joints for sheath tubes and flexible pipes for water and hot water facilities, cold water facilities, antifreeze piping, sprinkler facilities, and gas piping |
Show More | |||
Features | Environmentally destructive organic solvents are not used. Organic solvent "sick building" countermeasures linked to improving the construction environment and maintaining the global environment. Can be used in various piping material screw parts (stainless steel pipes, all iron pipes, all steel lining pipes, all corrosion-resistant joint alloys, PVC pipes, and connectors made from different materials, etc.) Usable with various fluids (water supply (JWWA K-146 MLIT standard products), hot water supply (JWWA K-142 MLIT standard products), antifreeze (ethylene glycol and propylene glycol), cold water, urban gas, LPG, etc.) | - | - |
Show Less |
Types | Sealant For Piping | Capacity | 50ml Tube | Color | Translucent |
---|---|---|---|---|---|
Shape | Paste | Viscosity(cps) | 60,000(25℃) | Density | 1.04(25℃) |
Solvent | Non-solvent | Pressure Resistance(Mpa) | JWWA K-146 JWWA K-142 (water pressure test)/3.0 (steel pipe/stainless steel pipe 20 A/50 A) | Flammable(℃) | 160 |
Flashpoint(℃) | 450 | Curing time (1 mm-thick coat) | 25°C 8–12 hours/5°C 12–18 hours | Application | Screw joints for sheath tubes and flexible pipes for water and hot water facilities, cold water facilities, antifreeze piping, sprinkler facilities, and gas piping |
Features | Environmentally destructive organic solvents are not used. Organic solvent "sick building" countermeasures linked to improving the construction environment and maintaining the global environment. Can be used in various piping material screw parts (stainless steel pipes, all iron pipes, all steel lining pipes, all corrosion-resistant joint alloys, PVC pipes, and connectors made from different materials, etc.) Usable with various fluids (water supply (JWWA K-146 MLIT standard products), hot water supply (JWWA K-142 MLIT standard products), antifreeze (ethylene glycol and propylene glycol), cold water, urban gas, LPG, etc.) |
Please check the type/dimensions/specifications of the part F-119-50G in the F-119 Multi-Purpose Pipe Sealant series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy