(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Unequal Diameter Female/Male Elbow (Street Elbow)

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Unequal Diameter Female/Male Elbow (Street Elbow)
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Street Elbow
•Connection Thread Type M1 : Rc
For complete product overview and details on Female RC Adapter/R Male Street Elbow Fitting for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SL-6-B
SL-6-W
SL-8-B
SL-8-W
SL-10-B
SL-10-W
SL-15-B
SL-15-C
SL-15-W
SL-20-B
SL-20-C
SL-20-W
SL-25-B
SL-25-C
SL-25-W
SL-32-B
SL-32-C
SL-32-W
SL-40-B
SL-40-C
SL-40-W
SL-50-B
SL-50-C
SL-50-W
SL-65-B
SL-65-W
SL-80-B
SL-80-W
SL-100-B
SL-100-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

1/8B(6A)1/8B(6A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/8B(6A)1/8B(6A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/4B(8A)1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/4B(8A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)Zinc PlatingWater / Air / Gas / Oil

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Street Elbow Connection Thread Type M1 Rc Connection Thread Type M2 R
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support