(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ck Fitting Threaded Transportable Cast Iron Pipe Fittings Elbow (L-6-B)

Ck Fitting Threaded Transportable Cast Iron Pipe Fittings Elbow L-6-B
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : 90-? Elbow
•Connection Thread Type M1 : Rc
For complete product overview and details on Elbow Fitting for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

L-6-B

 
Part Number
L-6-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

1/8B(6A)NoWater / Air / Steam / Gas / Oil

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape 90° Elbow Connection Thread Type M1 Rc Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part L-6-B in the Ck Fitting Threaded Transportable Cast Iron Pipe Fittings Elbow series.

Products like this...

Part Number
L-100-C
L-100-W
L-125-B
L-6-W
L-65-B
L-65-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

4B(100A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

4B(100A)Zinc PlatingGas / Oil / Water / Air
1 Piece(s)Available

11 Days or more

5B(125A)NoGas / Oil / Water / Air / Steam
1 Piece(s)Available

11 Days or more

1/8B(6A)Zinc PlatingGas / Oil / Water / Air
1 Piece(s)Available

11 Days or more

2 1/2B(65A)NoGas / Oil / Water / Air / Steam
1 Piece(s)Available

11 Days or more

2 1/2B(65A)Resin CoatingWater

Additional Products in this Category

Tech Support