(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Tee Pipe Fitting - Female, Cast Iron with Zinc Plating (CK Metals) see the sections below:
Part Number
Configured Part Number is shown.
P-BT-20-W
Material | Cast Iron | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Qi |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Thread Nominal M1 | 3/4B(20A) | Surface Treatment | Zinc Plating |
Applicable Fluid | Water / Air / Gas / Oil | Type | Fitting | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part P-BT-20-W in the Pre-Seal e white Fitting Tee series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy