(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Flange SUS F316L Blind Flange 10K (Part Numbers)

Stainless Steel Pipe Flange SUS F316L Blind Flange 10K
  • Volume Discount

•Type: Welding flange
•Flange Standard: JIS, B 2220/Enoch Standard
•Flange Type: Closure (BL)
•Flange Gasket Seat Type: Entire surface seat (FF)
•Material: Stainless Steel (SUS F316L)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
316L10KBLFF-10
316L10KBLFF-15
316L10KBLFF-20
316L10KBLFF-25
316L10KBLFF-32
316L10KBLFF-40
316L10KBLFF-50
316L10KBLFF-65
316L10KBLFF-80
316L10KBLFF-100
316L10KBLFF-125
316L10KBLFF-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter nominal
1 Piece(s)Available

12 Days or more

3/8B(10A)
1 Piece(s)Available

12 Days or more

1/2B(15A)
1 Piece(s)Available

12 Days or more

3/4B(20A)
1 Piece(s)Available

12 Days or more

1B(25A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)
1 Piece(s)Available

12 Days or more

2B(50A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)
1 Piece(s)Available

12 Days or more

3B(80A)
1 Piece(s)Available

12 Days or more

4B(100A)
1 Piece(s)Available

12 Days or more

5B(125A)
1 Piece(s)Available

12 Days or more

6B(150A)

Loading...

  1. 1

Basic Information

Types Welding flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Closure (BL)
Flange Gasket Seat Type Entire surface seat (FF) Material Stainless Steel (SUS F316L) Nominal Pressure 10K
Surface Treatment No

Additional Products in this Category

Tech Support