(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

210 Kgf/Cm2 Pipe Flange for Oil Pressure SHF

210 Kgf/Cm2 Pipe Flange for Oil Pressure SHF
  • Volume Discount

•Type: Welding hydraulic pipe flange
•Flange Standard: JIS standard flange
•Hydraulic Pipe Flange Type: SHF
•Specification: With O-ring Bolt · Nut

Part Number

Configured Part Number is shown.

Part Number
304-SHF15
304-SHF20
304-SHF25
304-SHF32
304-SHF40
304-SHF50
SHF-10
SHF-15
SHF-20
SHF-25
SHF-32
SHF-40
SHF-50
SHF-65
SHF-80
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Diameter nominal Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension d
(mm)
Dimension f
(mm)
BOLTd4
1 Piece(s)Available

25 Days or more

304 Stainless Steel1/2B(15A)634022163.5M10×55
1 Piece(s)Available

15 Days or more

304 Stainless Steel3/4B(20A)684522204.0M10×55
1 Piece(s)Available

15 Days or more

304 Stainless Steel1B(25A)805328254.0M12×70
1 Piece(s)Available

15 Days or more

304 Stainless Steel1 1/4B(32A)90632831.56.0M12×70
1 Piece(s)Available

15 Days or more

304 Stainless Steel1 1/2B(40A)100703637.57.0M16×90
1 Piece(s)Available

15 Days or more

304 Stainless Steel2B(50A)112803647.57.0M16×90
1 Piece(s)Available

17 Days or more

[Steel] Steel3/8B(10A)------
1 Piece(s)Available

17 Days or more

[Steel] Steel1/2B(15A)634022163.5M10×55
1 Piece(s)Available

8 Days or more

[Steel] Steel3/4B(20A)684522204.0M10×55
1 Piece(s)Available

8 Days or more

[Steel] Steel1B(25A)805328254.0M12×70
1 Piece(s)Available

17 Days or more

[Steel] Steel1 1/4B(32A)90632831.56.0M12×70
1 Piece(s)Available

17 Days or more

[Steel] Steel1 1/2B(40A)100703637.57.0M16×90
1 Piece(s)Available

17 Days or more

[Steel] Steel2B(50A)112803647.57.0M16×90
1 Piece(s)Available

17 Days or more

[Steel] Steel2 1/2B(65A)14010045609.5M20×115
1 Piece(s)Available

17 Days or more

[Steel] Steel3B(80A)155112457111.0M20×115

Loading...

  1. 1

Basic Information

Types Welding hydraulic pipe flange Flange Standard JIS standard flange Hydraulic Pipe Flange Type SHF
Surface Treatment No Specifications With O-ring Bolt · Nut

Additional Products in this Category

Tech Support