(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Flange SUS F304 Blind Flange 20K (Part Numbers)

Stainless Steel Pipe Flange SUS F304 Blind Flange 20K
  • Volume Discount

•Type: Welding flange
•Flange Standard: JIS, B 2220/Enoch Standard
•Flange Type: Closure (BL)
•Flange Gasket Seat Type: Entire surface seat (FF)
•Material: 304 Stainless Steel (SUS F304)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
30420KBLFF-10
30420KBLFF-15
30420KBLFF-20
30420KBLFF-25
30420KBLFF-32
30420KBLFF-40
30420KBLFF-50
30420KBLFF-65
30420KBLFF-80
30420KBLFF-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter nominal
1 Piece(s)Available

12 Days or more

3/8B(10A)
1 Piece(s)Available

12 Days or more

1/2B(15A)
1 Piece(s)Available

12 Days or more

3/4B(20A)
1 Piece(s)Available

12 Days or more

1B(25A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)
1 Piece(s)Available

78 Days or more

2B(50A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)
1 Piece(s)Available

12 Days or more

3B(80A)
1 Piece(s)Available

12 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Types Welding flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Closure (BL)
Flange Gasket Seat Type Entire surface seat (FF) Material 304 Stainless Steel (SUS F304) Nominal Pressure 20K
Surface Treatment No

Additional Products in this Category

Tech Support