(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Tee Instrumentation Pipe Fittings, Male NPT

Galvanized Steel Tee Instrumentation Pipe Fittings, Male NPT

Steel tee Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-5432
ZUSA-PF-5433
ZUSA-PF-5434
ZUSA-PF-5435
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male1/4" NPT Male
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male3/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1/2" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male3/4" NPT Male

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Tees
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support