(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90-Degree Adapter Elbow Fitting - Female/Female, Stainless Steel

90-Degree Adapter Elbow Fitting - Female/Female, Stainless Steel
  • Volume Discount

For complete product overview and details on 90-Degree Adapter Elbow Fitting - Female/Female, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304RL-8X6
304RL-10X8
304RL-15X8
304RL-15X10
304RL-20X10
304RL-20X15
304RL-25X15
304RL-25X20
304RL-32X20
304RL-32X25
304RL-40X25
304RL-40X32
304RL-50X25
304RL-50X32
304RL-50X40
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

1/4B(8A)1/8B(6A)
1 Piece(s)Available

11 Days or more

3/8B(10A)1/4B(8A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1/4B(8A)
1 Piece(s)Available

11 Days or more

1/2B(15A)3/8B(10A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/8B(10A)
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Different Diameter Connecting Shape 90° Elbow
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid no manufacturer restrictions Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support