(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Union Pipe Fitting - Female, Stainless Steel (304U-8)

Hex Union Pipe Fitting - Female, Stainless Steel 304U-8
  • Volume Discount

For complete product overview and details on Hex Union Pipe Fitting - Female, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

304U-8

Part Number
304U-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

11 Days or more

1/4B(8A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female-female Union
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part 304U-8 in the Hex Union Pipe Fitting - Female, Stainless Steel series.

Products like this...

Part Number
304U-15
304U-20
304U-25
304U-32
304U-40
304U-80
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)
1 Piece(s)Available

11 Days or more

3B(80A)

Additional Products in this Category

Tech Support