(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cross Pipe Fitting - Female 4-way, Stainless Steel

Cross Pipe Fitting - Female 4-way, Stainless Steel
  • Volume Discount

For complete product overview and details on Cross Pipe Fitting - Female 4-way, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304X-8
304X-10
304X-15
304X-25
304X-32
304X-40
304X-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

11 Days or more

1/4B(8A)
1 Piece(s)Available

11 Days or more

3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Cross
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support