(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Tube Fitting Cap

Stainless Steel Screw-in Tube Fitting Cap
  • Volume Discount

For complete product overview and details on Pipe Cap Fitting - Female, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304C-6
304C-8
304C-10
304C-15
304C-20
304C-25
304C-32
304C-40
304C-50
304C-65
304C-80
304C-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

19 Days or more

1/8B(6A)
1 Piece(s)Available

19 Days or more

1/4B(8A)
1 Piece(s)Available

11 Days or more

3/8B(10A)
1 Piece(s)Available

11 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

11 Days or more

1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)
1 Piece(s)Available

96 Days or more

3B(80A)
1 Piece(s)Available

11 Days or more

4B(100A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Pitch (Terminal) Connecting Shape Cap
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support