(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

TOZEN Flex

TOZEN Flex
  • Volume Discount

•Compatible Fluid: Water
•Liquid Contact Part Material: EPDM(SK10)
•Fitting Type: Rubber Joint
•Connection Part Material: Cast Iron
•Type Of Connection Part: JIS 10K Flange

Part Number

Configured Part Number is shown.

Part Number
FLX-20X140
FLX-25X140
FLX-32X150
FLX-40X150
FLX-50X150
FLX-65X150
FLX-80X150
FLX-100X150
FLX-150X150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter Max. Operating Pressure
(MPa)
Body Dimension L
(mm)
1 Piece(s)Available

12 Days or more

3/4B(20A)0.5140
1 Piece(s)Available

12 Days or more

1B(25A)0.5140
1 Piece(s)Available

10 Days or more

1 1/4B(32A)0.5150
1 Piece(s)Available

10 Days or more

1 1/2B(40A)0.5150
1 Piece(s)Available

10 Days or more

2B(50A)0.5150
1 Piece(s)Available

10 Days or more

2 1/2B(65A)0.5150
1 Piece(s)Available

10 Days or more

3B(80A)0.5150
1 Piece(s)Available

10 Days or more

4B(100A)0.5150
1 Piece(s)Available

10 Days or more

6B(150A)0.25150

Loading...

  1. 1

Basic Information

Fitting type Rubber Joint Applicable Fluids Water Types of connection parts JIS 10K Flange
Liquid contact parts material EPDM(SK10) Connection parts material 65-45-12 S.G. Cast Iron

Additional Products in this Category

Tech Support