(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

TOUGHLEX

TOUGHLEX
  • Volume Discount

•Compatible Fluid: Water
•Liquid Contact Part Material: EPDM(SK10)
•Fitting Type: Rubber Joint
•Connection Part Material: Steel
•Max. Operating Pressure (mpa): 1.0

Part Number

Configured Part Number is shown.

TOUGHLEX-100

Part Number
TOUGHLEX-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Fitting type Rubber Joint Applicable Fluids Water Types of connection parts JIS 10K Flange
Liquid contact parts material EPDM(SK10) Connection parts material 1018 Carbon Steel Nominal Diameter 4B(100A)
Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part TOUGHLEX-100 in the TOUGHLEX series.

Additional Products in this Category

Tech Support