(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PT Connector S

PT Connector S
  • Volume Discount

•Compatible Fluid: Water
•Fitting Type: Rubber Joint
•Connection Part Material: Cast Iron
•Max. Operating Pressure (mpa): 1.0
•Type Of Connection Part: Flange

Part Number

Configured Part Number is shown.

PTS-15

Part Number
PTS-15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Fitting type Rubber Joint Applicable Fluids Water Types of connection parts Flange
Liquid contact parts material EPDM(SK10) Connection parts material 65-45-12 S.G. Cast Iron Nominal Diameter 1/2(15A)
Max. Operating Pressure(MPa) 1 Socket Material 65-45-12 S.G. Cast Iron

Please check the type/dimensions/specifications of the part PTS-15 in the PT Connector S series.

Additional Products in this Category

Tech Support