(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
-Repeatability of 5 μm.
-A precision mechanical type that does not cause mutual interference, enabling stable detection at narrow pitches that could not be achieved with proximity sensors.
-Since a linear bush is used for the bearing, it is ideal for sliding, declination, and offset.
[Application]
-For positioning on a production line.
- For starting the starting point of the machine.
-For checking the opening and closing of brake pads.
-For detecting the presence or absence of a conveyed work.
Part Number
Configured Part Number is shown.
CSH121A-A
Type | Pin stroke shape/Spring Plungers Type / Wide Contact Angle | Main Body Shape | Bolt Type | Tip shape | Hemisphere Contact Type |
---|---|---|---|---|---|
Environment | Standard | Body Material | 303 Stainless Steel | Contact Material | Stainless Steel Hardening 45~50 |
Stroke(mm) | 2.8 | Nominal of Thread (M) | M12×1.0 | Operating Temperature Range(℃) | 0::80 |
Operating Point(mm) | 0.3 | Repeatability | 0.005mm | Contact Force(N) | 1.5 |
Contact point accuracy life(x 10K times) | 1000 | Tip diameter | Ø10 | Protection Structure | IP65 |
Specification details | Declined hit |
Please check the type/dimensions/specifications of the part CSH121A-A in the CS-touch switch for deflection CSH series.
Part Number |
---|
CSH121A-AL |
CSH121B-A |
CSH121B-AL |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy