(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
-Repeatability (range) of 0.5 μm.
-Judgment mistakes due to erroneous signals and chocolate stops can be reduced.
-Continuous detection of minute displacement is possible.
-There is no signal point drift due to power supply voltage and self-heating.
-Long life (3 million times) when used within the rated range.
-The IP67 protection structure supports adverse environments where water, coolant, and chips are scattered.
-Achieves precise positioning in adverse environments such as CNC machine tools and automobile manufacturing lines.
[Application]
-For finding the origin of semiconductor inspection tables and detecting misalignment of printing machine drums.
-For preventing the removal of two thin sheet metals.
- For driving origin of pulse motor.
-For measuring workpiece dimensions of surface grinding machines and detecting grindstone wear on grinding machines.
Part Number
Configured Part Number is shown.
P12DB-A
Part Number |
---|
P12DB-A |
Loading...
Environment | Waterproof Type | Contact Material | Carbide | Operating Temperature Range(℃) | 0::80 |
---|---|---|---|---|---|
Repeatability | 0.0005mm | Contact Force(N) | 1 | Contact point accuracy life(x 10K times) | 300 |
Protection Structure | IP67 |
Please check the type/dimensions/specifications of the part P12DB-A in the High-Precision MT-Touch Switch P08/P10/P12 series.
Part Number |
---|
P08SB-AL |
P10DA-A |
P10DA-AL |
P12DB-AL |
P12DLB-A |
P12DLB-AL |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy