(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Flexible, Aluminum, Wire Steel Reinforcement, GOKU Series

Duct Hose - Flexible, Aluminum, Wire Steel Reinforcement, GOKU Series
  • Volume Discount

The Goku is lightweight, its 3 layers of aluminum foil and narrow-pitch high carbon steel wires machined with unique technology. Flexible to all specific on-site construction demands; its composition ensures it won't lose its shape.

Part Number

Configured Part Number is shown.

Part Number
GOKU50
GOKU75
GOKU100
GOKU125
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter φD
(φ)
Min. Bending Radius
(mm)
1 Piece(s)Available

10 Days or more

5025
1 Piece(s)Available

10 Days or more

7537.5
1 Piece(s)Available

8 Days or more

10050
1 Piece(s)Available

10 Days or more

12562.5

Loading...

  1. 1

Basic Information

Material Aluminum with Steel Wire Properties Standard / Flame Resistance / Cold Resistance / Heat resistant Cutting Service Usage No
Applicable Fluid Air-humidified air Operating Temperature Range(℃) -30::250 Maximum Operating Static Pressure (PA) - Positive Pressure 3000
Maximum Operating Static Pressure (Pa) - Negative Pressure -250 Maximum Passing Wind Speed(m/sec) 30

Additional Products in this Category

Tech Support