(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Stainless Steel) Hose Nipples【2-5 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
HN107
HN209
HN310
HN414
HN620
SHN107
SHN209
SHN310
SHN414
SHN620
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Thread Size Connection Connection aperture diameter D Outer diameter of hose barb
(mm)
JAN code Ordering Code Mass
(g)
Surface Treatment

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Brass] Brass (C3604)1/8B1/87.04989999340853177-899460Chrome Plating Finish

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Brass] Brass (C3604)1/4B1/49.04989999340860177-900190Chrome Plating Finish

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Brass] Brass (C3604)3/8B3/810.54989999340877177-9010140Chrome Plating Finish

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Brass] Brass (C3604)1/2B1/214.04989999340884177-9028250Chrome Plating Finish

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Brass] Brass (C3604)3/4B3/420.54989999340891177-9036294Chrome Plating Finish

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Stainless Steel] Stainless Steel (304 Stainless Steel)1/8B1/87.04989999341003177-9192100No

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Stainless Steel] Stainless Steel (304 Stainless Steel)1/4B1/49.04989999341010177-9206150No

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Stainless Steel] Stainless Steel (304 Stainless Steel)3/8B3/810.54989999341027177-9214132No

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Stainless Steel] Stainless Steel (304 Stainless Steel)1/2B1/24.04989999341034177-9222150No

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Stainless Steel] Stainless Steel (304 Stainless Steel)3/4B3/420.54989999341041177-9231176No

Loading...

  1. 1

Basic Information

Types Related components (sleeve nipple) Applicable Fluids Water / Air / Oil Shape Straight
Hose connection type Hose Barb Types of connection Male thread Types of connection screw R
Quantity(piece) 1 Fluid temperature(℃) -50~150 Operating Pressure(MPa) 3.45

Additional Products in this Category

Tech Support