(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Insulation - Foam Pipe

Insulation - Foam Pipe
  • Volume Discount

Materials: Nitrile rubber with own air bubble insulation

Part Number

Configured Part Number is shown.

M-032

Part Number
M-032
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

17 Days or more

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Heat-Retention Material Material (Related Components) Independent Cellular Nitrile Rubber
Blade Outer Diameter(mm) 31.2 Roller Diameter(mm) 33.0 Heat-Retention Thickness(mm) 21.0
Outer Diameter of Copper Pipe(mm) 19.05, 22.22

Please check the type/dimensions/specifications of the part M-032 in the Insulation - Foam Pipe series.

Additional Products in this Category

Tech Support