(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Union

Screw-in Union
  • Volume Discount

•Material : 1025 Carbon Steel, 304 Stainless Steel, 316L Stainless Steel
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Unions
•Connection Thread Type M1 : Rc
For complete product overview and details on Union Fitting - Threaded (Yamato Special Steel) see the sections below:

Part Number

Configured Part Number is shown.

304-SU15

Part Number
304-SU15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Union Connection Thread Type M1 Rc
Thread Nominal M1 1/2B(15A) Surface Treatment No Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No Dimension L(mm) 44
Color White

Please check the type/dimensions/specifications of the part 304-SU15 in the Screw-in Union series.

Additional Products in this Category

Tech Support