(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Nipple with Different Diameters

Screw-in Nipple with Different Diameters
  • Volume Discount

•Material : 1025 Carbon Steel
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Double nipple
•Connection Thread Type M1 : R
For complete product overview and details on Reducing Nipple Fitting - Threaded (Yamato Special Steel) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SRN-8X6A
SRN-10X8A
SRN-15X8A
SRN-15X10A
SRN-20X10A
SRN-20X15A
SRN-25X15A
SRN-25X20A
SRN-32X25A
SRN-40X25A
SRN-40X32A
SRN-50X32A
SRN-50X40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Dimension L
(mm)
1 Piece(s)Available

10 Days or more

1/4B(8A)1/8B(6A)17
1 Piece(s)Available

10 Days or more

3/8B(10A)1/4B(8A)19
1 Piece(s)Available

9 Days or more

1/2B(15A)1/4B(8A)23
1 Piece(s)Available

10 Days or more

1/2B(15A)3/8B(10A)23
1 Piece(s)Available

10 Days or more

3/4B(20A)3/8B(10A)29
1 Piece(s)Available

10 Days or more

3/4B(20A)1/2B(15A)29
1 Piece(s)Available

10 Days or more

1B(25A)1/2B(15A)35
1 Piece(s)Available

9 Days or more

1B(25A)3/4B(20A)35
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1B(25A)46
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1B(25A)50
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/4B(32A)50
1 Piece(s)Available

17 Days or more

2B(50A)1 1/4B(32A)63
1 Piece(s)Available

10 Days or more

2B(50A)1 1/2B(40A)63

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Different Diameter Connection Thread Type M1 R Connection Thread Type M2 R
Surface Treatment No Applicable Fluid no manufacturer restrictions Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support