(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GR Rubber (Natural), Roll, Black

GR Rubber (Natural), Roll, Black
  • Volume Discount

General-purpose rubber material. Abrasion resistant, high elasticity, and inexpensive. Easy to cut — usable for a variety of applications in various places.
· Examples of use: sealing materials, skidproof / on-site healthcare applications, etc.
· Classification: rubber
· Material: natural rubber (NR)
· Length: 1,000 mm
· Color: black
· Quantity per pack: 1 PC

Part Number

Configured Part Number is shown.

Part Number
GR1-51
GR1-1000-T
GR1-101
GR1-3001-T
GR2-51
GR2-101
GR3-51
GR3-1000
GR3-1001-T
GR3-101
GR3-3001
GR5-51
GR5-101
KGR-15000
KGR-35000
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive/Tape included or not Thickness
(mm)
Width(Outer diameter when it is round)
(mm)
Length
(mm)
Length (Detail)
(mm)
Mass
(kg)
JAN code Ordering Code
1 Piece(s)Available

10 Days or more

-1501000----
1 Piece(s)Available

12 Days or more

[w/o Adhesive] No1100010000 or More1000018.854977720011608473-9311
1 Piece(s)Available

12 Days or more

-11001000----
1 Piece(s)Available

12 Days or more

[w/o Adhesive] No130010000 or More100005.344977720011394473-9337
1 Piece(s)Available

8 Days or more

-2501000----
1 Piece(s)Available

10 Days or more

-21001000----
1 Piece(s)Available

10 Days or more

-3501000----
1 Piece(s)Available

12 Days or more

[w/o Adhesive] No310005000-234977720013602473-9345
1 Piece(s)Available

12 Days or more

[w/o Adhesive] No31005000-2.384977720013190473-9353
1 Piece(s)Available

12 Days or more

-31001000----
1 Piece(s)Available

12 Days or more

[w/o Adhesive] No33005000-6.484977720013398473-9361
1 Piece(s)Available

8 Days or more

-5501000----
1 Piece(s)Available

8 Days or more

-51001000----
1 Piece(s)Available

8 Days or more

[w/o Adhesive] No150010000 or More1000084535395150000397-6823
1 Piece(s)Available

12 Days or more

[w/o Adhesive] No35005000-124535395350004397-6831

Loading...

  1. 1

Basic Information

Classification Rubber Material Natural Rubber (NR) Color Black
1P Qty.(pcs.) 1

Additional Products in this Category

Tech Support