(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ICF Standard VCR Male Adapter

Part Number

Configured Part Number is shown.

Part Number
ICF34MVCR1/2
ICF34MVCR1/4
ICF34MVCR3/8
ICF70MVCR1/2
ICF70MVCR1/4
ICF70MVCR3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Length L
(mm)
Tube Diameter / Fitting
(inch)
1 Piece(s)Available

8 Days or more

[34] 3440.11/2
1 Piece(s)Available

8 Days or more

[34] 3434.81/4
1 Piece(s)Available

14 Days or more

[34] 3440.13/8
1 Piece(s)Available

13 Days or more

[70] 7040.11/2
1 Piece(s)Available

8 Days or more

[70] 7034.81/4
1 Piece(s)Available

11 Days or more

[70] 7040.13/8

Loading...

  1. 1

Basic Information

Types Adapter Fitting type Adapter Adapter Type VCR
Material 304 Stainless Steel

Additional Products in this Category

Tech Support