(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ICF Standards Conversion Nipple

ICF Standards Conversion Nipple
  • Volume Discount

Variety of Cosmotec fittings available from Misumi VONA.

[Features]
· Various fittings are available. Cosmotec fittings available on MISUMI-VONA.

Part Number

Configured Part Number is shown.

Part Number
ICF70RNI34
ICF114RNI70
ICF152RNI70
ICF152RNI114
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Flange Size (Call-outs) Small Diameter Side Pipe O.D. C
(φ)
I.D. D
(φ)
Length L
(mm)
1 Piece(s)Available

11 Days or more

[70] 70341916.650
1 Piece(s)Available

9 Days or more

[114] 11470383576
1 Piece(s)Available

14 Days or more

[152] 15270383576
1 Piece(s)Available

14 Days or more

[152] 15211463.260.292

Loading...

  1. 1

Basic Information

Types Fitting Fitting type Nipple Material 304 Stainless Steel

Additional Products in this Category

Tech Support