(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

ICF Standard, Swagelok Adapter

Part Number

Configured Part Number is shown.

Part Number
ICF34SW1/2
ICF34SW1/4
ICF34SW1/8
ICF34SW1/16
ICF34SW3/8
ICF70SW1/2
ICF70SW1/4
ICF70SW3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Length L
(mm)
Tube Diameter / Fitting
(inch)
1 Piece(s)Available

8 Days or more

[34] ICF3454.31/2
1 Piece(s)Available

8 Days or more

[34] ICF3440.61/4
1 Piece(s)Available

8 Days or more

[34] ICF34-1/8
1 Piece(s)Available

8 Days or more

[34] ICF34-1/16
1 Piece(s)Available

13 Days or more

[34] ICF3445.23/8
1 Piece(s)Available

8 Days or more

[70] ICF7054.31/2
1 Piece(s)Available

8 Days or more

[70] ICF7040.61/4
1 Piece(s)Available

13 Days or more

[70] ICF7045.23/8

Loading...

  1. 1

Basic Information

Types Adapter Fitting type Adapter Adapter Type Swagelok
Material 304 Stainless Steel

Additional Products in this Category

Tech Support