(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 Stainless-Steel Double Ferrule System Inserts (Plastic Tube Reinforcement)

SUS316 Stainless-Steel Double Ferrule System Inserts (Plastic Tube Reinforcement)
  • Volume Discount

Material: Stainless steel
· Applicable fluids: Water, air, oil
· Applicable Tube Materials: Stainless steel, Resin

Part Number

Configured Part Number is shown.

Part Number
SIW-4C-4.6D
SIW-6C-7D
SIW-6M-4D
SIW-8C-9.6D
SIW-8M-6D
SIW-10M-8D
SIW-12M-10D
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. T (T1)
(φ)
Application
1 Piece(s)Available

8 Days or more

6.35For pipes in inches
1 Piece(s)Available

12 Days or more

9.52For pipes in inches
1 Piece(s)Available

8 Days or more

6For pipes in millimeters
1 Piece(s)Available

12 Days or more

12.7For pipes in inches
1 Piece(s)Available

12 Days or more

8For pipes in millimeters
1 Piece(s)Available

20 Days or more

10For pipes in millimeters
1 Piece(s)Available

12 Days or more

12For pipes in millimeters

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Related Components Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 25.5 Surface Treatment No Operating Temperature Range(℃) -196::360

Additional Products in this Category

Tech Support