(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Double ferrule type supports a tube with two ferrules, a front ferrule and a back ferrule, and its structure retains high airtightness in a wide range from high pressure to vacuum.
· Product is compatible with tubes and pipes of various standards: Compatible millimeter sizes include φ2 mm - φ25 mm while compatible inch sizes include φ1/16inch - φ1inch, and compatible copper pipe sizes are 6A - 15A.
· The material used is SUS316.
· Max operating pressure is 25.5MPa and the operating temperature range is -196 - 360°C.
· Note that this range varies depending on the type of tubing used
Part Number |
---|
SNCW-4C |
SNCW-6C |
SNCW-6M |
SNCW-8C |
SNCW-8M |
SNCW-10M |
SNCW-12M |
Loading...
Material | 316 Stainless Steel | Type | Fitting | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 25.5 | Connection Type | Others | Surface Treatment | No |
Operating Temperature Range(℃) | -196::360 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy