(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 Stainless Steel Double Ferrule Fitting Union Tee

SUS316 Stainless Steel Double Ferrule Fitting Union Tee
  • Volume Discount

[Features]
· Double-ferrule type supports a tube with two ferrules – the front ferrule and back ferrule – and its structure retains high airtightness in a wide range of environments from high pressure to vacuum.
· This product is compatible with tubes and pipes of various standards: The compatible diameters are 2–25 mm (1/16–1 inch), and the compatible steel pipe sizes are 6A to 15A.
· Material: SUS316.
· Max operating pressure is 25.5 MPa.
· The operating temperature range is -196° to 360°C (note that this varies based on the tube used).

Part Number

Configured Part Number is shown.

Part Number
STW-4C-0
STW-6C-0
STW-6M-0
STW-8C-0
STW-8M-0
STW-10M-0
STW-12M-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. T (T1)
(φ)
Application
1 Piece(s)Available

12 Days or more

6.35For pipes in inches
1 Piece(s)Available

12 Days or more

9.52For pipes in inches
1 Piece(s)Available

12 Days or more

6For pipes in millimeters
1 Piece(s)Available

12 Days or more

12.7For pipes in inches
1 Piece(s)Available

12 Days or more

8For pipes in millimeters
1 Piece(s)Available

12 Days or more

10For pipes in millimeters
1 Piece(s)Available

12 Days or more

12For pipes in millimeters

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 25.5 Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Tees
Tube Material Stainless Steel / Resin Surface Treatment No Operating Temperature Range(℃) -196::360

Additional Products in this Category

Tech Support