(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· SUS316 stainless steel double ferrule fittings
Part Number |
---|
SPW-6M-2GC |
SPW-6M-4GC |
SPW-6M-6GC |
SPW-6M-8GC |
SPW-8M-2GC |
SPW-8M-4GC |
SPW-8M-6GC |
SPW-8M-8GC |
SPW-10M-4GC |
SPW-10M-6GC |
SPW-10M-8GC |
SPW-12M-4GC |
SPW-12M-6GC |
SPW-12M-8GC |
Loading...
Material | 316 Stainless Steel | Type | Fitting | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 25.5 | Connection Type | Screw⇔Pipe Direction | Connection Type - Thread, Tube Direction | Female Connectors |
Tube Material | Stainless Steel / Resin | Connection Thread Type | G | Surface Treatment | No |
Operating Temperature Range(℃) | -196::360 | Application | For pipes in millimeters |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy