(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ICF Standard Leak Port (Part Numbers)

ICF Standard Leak Port
  • Volume Discount

Variety of Cosmotec fittings available from Misumi VONA.

[Features]
· Versatile ICF34 to ICF70 available as standard products for φ15 and φ18.
· Products can be quickly made-to-order, including inch size specifications and millimeter sizes other than 15 or 18.

Part Number

Configured Part Number is shown.

ICF70LP

Part Number
ICF70LP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

24 Days or more

Loading...

  1. 1

Basic Information

Types Adapter Fitting type Adapter Adapter Type Leak port
Material 304 Stainless Steel Standard Size 70 Length L(mm) 65

Additional Products in this Category

Tech Support