(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

ICF Flange Series ICF Rotating Flange

ICF Flange Series ICF Rotating Flange
  • Volume Discount

High quality. Quick delivery. Low cost.

[Features]
· Flange is normally made of SU304L.
· SUS 316L is indicated by adding "-6L" to the end of the model number.
· A rotating flange is indicated by adding "R" to the end of the model number.
· The bolt holes should be indicated by H = hole, T = tap.
· Products conforming to special dimensions can be fabricated

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ICF70-27.2RH
ICF70-27.2RH-6L
ICF70-34RH
ICF70-34RH-6L
ICF70-38RH
ICF70-38RH-6L
ICF70-41RH
ICF70-41RH-6L
ICF70-42.7RH
ICF70-42.7RH-6L
ICF70-RH
ICF70-RH-6L
ICF114-60.5RH
ICF114-60.5RH-6L
ICF114-63.5RH
ICF114-63.5RH-6L
ICF114-RH
ICF152-101.6RH
ICF152-RH
ICF203-153RH
ICF203-RH
ICF253-203RH
ICF253-203RH-6L
ICF253-RH
ICF253-RH-6L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Type Material Flange Size (Call-outs) Size of connection pipe (nominal) Type
1 Piece(s)Available

28 Days or more

10[Rotation] Rotation304L Stainless SteelICF7027.2b
1 Piece(s)Available

88 Days or more

10[Rotation] Rotation[316L Stainless Steel] 316L Stainless SteelICF7027.2b
1 Piece(s)Available

35 Days or more

10[Rotation] Rotation304L Stainless SteelICF7034b
1 Piece(s)Available

68 Days or more

10[Rotation] Rotation[316L Stainless Steel] 316L Stainless SteelICF7034b
1 Piece(s)Available

8 Days or more

10[Rotation] Rotation304L Stainless SteelICF7038b
1 Piece(s)Available

16 Days or more

10[Rotation] Rotation[316L Stainless Steel] 316L Stainless SteelICF7038b
1 Piece(s)Available

16 Days or more

10[Rotation] Rotation304L Stainless SteelICF7041b
1 Piece(s)Available

88 Days or more

10[Rotation] Rotation[316L Stainless Steel] 316L Stainless SteelICF7041b
1 Piece(s)Available

16 Days or more

10[Rotation] Rotation304L Stainless SteelICF7042.7c
1 Piece(s)Available

16 Days or more

10[Rotation] Rotation[316L Stainless Steel] 316L Stainless SteelICF7042.7c
1 Piece(s)Available

16 Days or more

10[Rotation] Rotation (Blank)304L Stainless SteelICF70-a
1 Piece(s)Available

16 Days or more

10[Rotation] Rotation (Blank)[316L Stainless Steel] 316L Stainless SteelICF70-a
1 Piece(s)Available

16 Days or more

10[Rotation] Rotation304L Stainless SteelICF11460.5b
1 Piece(s)Available

38 Days or more

10[Rotation] Rotation[316L Stainless Steel] 316L Stainless SteelICF11460.5b
1 Piece(s)Available

8 Days or more

10[Rotation] Rotation304L Stainless SteelICF11463.5b
1 Piece(s)Available

16 Days or more

10[Rotation] Rotation[316L Stainless Steel] 316L Stainless SteelICF11463.5b
1 Piece(s)Available

16 Days or more

10[Rotation] Rotation (Blank)304L Stainless SteelICF114-a
1 Piece(s)Available

23 Days or more

10[Rotation] Rotation304L Stainless SteelICF152101.6b
1 Piece(s)Available

23 Days or more

10[Rotation] Rotation (Blank)304L Stainless SteelICF152-a
1 Piece(s)Available

23 Days or more

10[Rotation] Rotation304L Stainless SteelICF203153b
1 Piece(s)Available

38 Days or more

10[Rotation] Rotation (Blank)304L Stainless SteelICF203-a
1 Piece(s)Available

16 Days or more

10[Rotation] Rotation304L Stainless SteelICF253203b
1 Piece(s)Available

15 Days or more

10[Rotation] Rotation[316L Stainless Steel] 316L Stainless SteelICF253203b
1 Piece(s)Available

18 Days or more

10[Rotation] Rotation (Blank)304L Stainless SteelICF253-a
1 Piece(s)Available

88 Days or more

10[Rotation] Rotation (Blank)[316L Stainless Steel] 316L Stainless SteelICF253-a

Loading...

  1. 1

Basic Information

Types Flange Flange Shape Standard Bolt Hole Shape Hole

Additional Products in this Category

Tech Support