(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ICF Standard Tube Adapter

ICF Standard Tube Adapter
  • Volume Discount

Variety of Cosmotec fittings available from Misumi VONA.

[Features]
· Fitting adapter
· A highly versatile adapter that can be converted by a single action to a variety of inch fittings.
· Tube ends (1/4, 3/8, 1/2 inch) and various types of general purpose fitting ends have been standardized to ICF34 and ICF70.
· We offer a quick turnaround for special-order products, such as through-board types and millimeter dimension sizes, etc.
· We also provide a rapid response to custom-made parts, such as mini-size tubes and overall length modifications, etc.
· We also offer tubes for insertion into vacuums, etc.

Part Number

Configured Part Number is shown.

Part Number
ICF34TA1/2
ICF34TA1/4
ICF34TA3/8
ICF70TA1/4
ICF70TA3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Tube Diameter / Fitting
(inch)
Pipe O.D. C
(φ)
I.D. D
(φ)
1 Piece(s)Available

8 Days or more

[34] 341/212.710.22
1 Piece(s)Available

8 Days or more

[34] 341/46.354.35
1 Piece(s)Available

14 Days or more

[34] 343/89.527.52
1 Piece(s)Available

8 Days or more

[70] 701/46.354.35
1 Piece(s)Available

14 Days or more

[70] 703/89.527.52

Loading...

  1. 1

Basic Information

Types Adapter Fitting type Adapter Adapter Type Tube Mounting
Material 304 Stainless Steel Length L(mm) 50

Additional Products in this Category

Tech Support