(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ICF Flange Series, ICF Conversion Flange

Part Number

Configured Part Number is shown.

 
Part Number
ICF70-34
ICF114-34
ICF114-34-6L
ICF114-70
ICF114-70-6L
ICF152-34
ICF152-34-6L
ICF152-70
ICF152-70-6L
ICF152-114
ICF152-114-6L
ICF203-34
ICF203-34-6L
ICF203-70
ICF203-70-6L
ICF203-114
ICF203-114-6L
ICF203-152
ICF203-152-6L
ICF253-34
ICF253-34-6L
ICF253-70
ICF253-70-6L
ICF253-114
ICF253-114-6L
ICF253-152
ICF253-203
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Flange Size (Call-outs) Flange Size (Call-outs) Small Diameter Side
1 Piece(s)Available

8 Days or more

10304L Stainless SteelICF70ICF34
1 Piece(s)Available

12 Days or more

10304L Stainless SteelICF114ICF34
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF114ICF34
1 Piece(s)Available

8 Days or more

10304L Stainless SteelICF114ICF70
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF114ICF70
1 Piece(s)Available

12 Days or more

10304L Stainless SteelICF152ICF34
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF152ICF34
1 Piece(s)Available

9 Days or more

10304L Stainless SteelICF152ICF70
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF152ICF70
1 Piece(s)Available

12 Days or more

10304L Stainless SteelICF152ICF114
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF152ICF114
1 Piece(s)Available

12 Days or more

10304L Stainless SteelICF203ICF34
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF203ICF34
1 Piece(s)Available

12 Days or more

10304L Stainless SteelICF203ICF70
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF203ICF70
1 Piece(s)Available

12 Days or more

10304L Stainless SteelICF203ICF114
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF203ICF114
1 Piece(s)Available

18 Days or more

10304L Stainless SteelICF203ICF152
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF203ICF152
1 Piece(s)Available

25 Days or more

10304L Stainless SteelICF253ICF34
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF253ICF34
1 Piece(s)Available

12 Days or more

10304L Stainless SteelICF253ICF70
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF253ICF70
1 Piece(s)Available

12 Days or more

10304L Stainless SteelICF253ICF114
1 Piece(s)Available

21 Days or more

10[316L Stainless Steel] 316L Stainless SteelICF253ICF114
1 Piece(s)Available

12 Days or more

10304L Stainless SteelICF253ICF152
1 Piece(s)Available

12 Days or more

10304L Stainless SteelICF253ICF203

Loading...

  1. 1

Basic Information

Types Flange Flange Shape Standard Flange Type Conversion

Additional Products in this Category

Tech Support