(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Variety of reliable Cosmotec products are available.
[Features]
· NW/KF: flange for ICF standard liquid cooling/gas introduction.
· NW/KF16-NW/KF50 and ICF34 to ICF70 are available as standard products.
· Types of fittings available or s-tube end, Swagelok®, and VCR.
· 1/4 inch is the standard size but 3/8 inch, 1/2 inch, and mm sizes can also be supported.
· We will also provide mounting for JISVF/VG standard.
· Special order items such as different lengths can also be provided.
Part Number
Configured Part Number is shown.
NW40LF1/4TT1
Type | Flange | Flange Shape | Flange With Introduction Pipe | Flange Type | Others |
---|---|---|---|---|---|
Material | 304 Stainless Steel | Standard Size | NW(KF)40 | Fitting type | Tube End / Tube End |
Tube Number | 1 |
Please check the type/dimensions/specifications of the part NW40LF1/4TT1 in the NW/KF Standard Liquid-Cooling/Gas Introduction Machine LF series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy