(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

NW/KF Standard, Swagelok Adapter

Part Number

Configured Part Number is shown.

Part Number
NW16SW1/2
NW16SW1/4
NW16SW3/8
NW25SW1/2
NW25SW1/4
NW25SW3/8
NW40SW1/2
NW40SW1/4
NW40SW3/8
NW50SW1/4
NW50SW3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Length L
(mm)
Tube Outer Diameter / Fitting
(inch)
1 Piece(s)Available

8 Days or more

NW(KF)1655.81/2
1 Piece(s)Available

9 Days or more

NW(KF)1642.31/4
1 Piece(s)Available

8 Days or more

NW(KF)1647.53/8
1 Piece(s)Available

8 Days or more

NW(KF)25531/2
1 Piece(s)Available

8 Days or more

NW(KF)2541.81/4
1 Piece(s)Available

8 Days or more

NW(KF)2543.93/8
1 Piece(s)Available

13 Days or more

NW(KF)40531/2
1 Piece(s)Available

8 Days or more

NW(KF)4041.81/4
1 Piece(s)Available

8 Days or more

NW(KF)4043.93/8
1 Piece(s)Available

8 Days or more

NW(KF)5041.81/4
1 Piece(s)Available

8 Days or more

NW(KF)5043.93/8

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel Adaptor Type Tube
Fitting material 316 Stainless Steel

Additional Products in this Category

Tech Support