(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/KF Standard Conversion Cross (Part Numbers)

NW/KF Standard Conversion Cross
  • Volume Discount

Variety of reliable Cosmotec products are available.

[Features]
· For ports of vacuum gauges (mounting ports, exhaust connection ports, etc.)
· NW/KF16-NW/KF50 are standardized.
· Replacement crosses with two flanges different in size from the other two are also available as standard products.
· The 6-direction cross enables the use of whatever variations come to mind.
· We respond quickly to a request for customization such as change in dimensions.

Part Number

Configured Part Number is shown.

Part Number
NW25RX16
NW40RX16
NW40RX25
NW50RX16
NW50RX25
NW50RX40
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Flange Size Small Dia. or Conversion Destination Dia. Pipe O.D. C
(mm)
I.D. D
(mm)
Length L
(mm)
Pipe Outer Diameter C1
(mm)
I.D. D1
(mm)
1 Piece(s)Available

8 Days or more

NW(KF)25NW(KF)1625.422.15219.0515.7
1 Piece(s)Available

14 Days or more

NW(KF)40NW(KF)1638.134.86119.0515.7
1 Piece(s)Available

8 Days or more

NW(KF)40NW(KF)2538.134.86125.422.1
1 Piece(s)Available

14 Days or more

NW(KF)50NW(KF)1650.847.58019.0515.7
1 Piece(s)Available

11 Days or more

NW(KF)50NW(KF)2550.847.58025.422.1
1 Piece(s)Available

11 Days or more

NW(KF)50NW(KF)4050.847.58038.134.8

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Cross Material 304 Stainless Steel

Additional Products in this Category

Tech Support