(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/VF Standard, Conversion Nipple

Part Number

Configured Part Number is shown.

Part Number
NW25/VF20NI
NW25/VF25NI
NW25/VF40NI
NW25/VF50NI
NW40/VF20NI
NW40/VF25NI
NW40/VF40NI
NW40/VF50NI
NW40/VF65NI
NW50/VF50NI
NW50/VF80NI
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Flange Size Small Dia. or Conversion Destination Dia. Pipe O.D. C
(mm)
I.D. D
(mm)
Length L
(mm)
1 Piece(s)Available

11 Days or more

NW(KF)25VF2027.22454
1 Piece(s)Available

8 Days or more

NW(KF)25VF2527.22454
1 Piece(s)Available

8 Days or more

NW(KF)25VF4027.22455
1 Piece(s)Available

8 Days or more

NW(KF)25VF5027.22455
1 Piece(s)Available

11 Days or more

NW(KF)40VF2027.22354
1 Piece(s)Available

11 Days or more

NW(KF)40VF253428.454
1 Piece(s)Available

9 Days or more

NW(KF)40VF4042.73955
1 Piece(s)Available

9 Days or more

NW(KF)40VF5042.73955
1 Piece(s)Available

24 Days or more

NW(KF)40VF6542.73955
1 Piece(s)Available

24 Days or more

NW(KF)50VF5060.55555
1 Piece(s)Available

24 Days or more

NW(KF)50VF8060.55556

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Nipple Material 304 Stainless Steel

Additional Products in this Category

Tech Support