(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Flexible Tube, VCR Male

Flexible Tube, VCR Male
  • Volume Discount

A variety of tubes are available. Cosmotec tubes are available on MISUMI-VONA.

Part Number

Configured Part Number is shown.

MVCR1/4FXT1000

Part Number
MVCR1/4FXT1000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Connecting Part Screw Types Flexible Tubes Outer Diameter C(φ) 8.9
I.D. D(φ) 5.4 Applicable Fluid Air Minimum Bending Radius (R)(mm) 15
Length L(mm) 1000

Please check the type/dimensions/specifications of the part MVCR1/4FXT1000 in the Flexible Tube, VCR Male series.

Additional Products in this Category

Tech Support