(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rod End and Spherical Plain Bearing - Insert, PHS and POS Series (Part Numbers)

Rod End and Spherical Plain Bearing - Insert, PHS and POS Series
  • Volume Discount

[Features]
· The outer wheel features a lubrication groove and one lubrication hole.
· Not filled with grease.
· Lubricate Properly before Use

PDF

Part Number

Configured Part Number is shown.

PHSA10L

 
Part Number
PHSA10L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M I.D. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)
1 Piece(s)Available

11 Days or more

10Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M10] M10X1.510Female ThreadLeft Screw-131008[Lubrication] Oil Supply Die Cast Shape80-

Loading...

  1. 1

Basic Information

Ball Material Steel

Please check the type/dimensions/specifications of the part PHSA10L in the Rod End and Spherical Plain Bearing - Insert, PHS and POS Series series.

Products like this...

Part Number
PB16
PB20
PB25
PHSA12
PHSA12L
PHSA14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M I.D. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)
1 Piece(s)Available

8 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-16--[Special Copper Alloy] Special Copper Alloy5040015[Lubrication] Oil Supply Type Insert Shape18021000
1 Piece(s)

13 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-20--[Special Copper Alloy] Special Copper Alloy7400015[Lubrication] Oil Supply Type Insert Shape18030800
1 Piece(s)Available

13 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-25--[Special Copper Alloy] Special Copper Alloy11100015[Lubrication] Oil Supply Type Insert Shape18046200
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M12] M12X1.7512Female ThreadRight Screw-164008[Lubrication] Oil Supply Die Cast Shape80-
1 Piece(s)Available

11 Days or more

10Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M12] M12X1.7512Female ThreadLeft Screw-164008[Lubrication] Oil Supply Die Cast Shape80-
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M14] M14X214Female ThreadRight Screw-200009[Lubrication] Oil Supply Die Cast Shape80-

Additional Products in this Category

Tech Support