(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyamide, Weld-Spatter-Resistant, FB Series

Tubing - Polyamide, Weld-Spatter-Resistant, FB Series
  • Volume Discount

•Type: Straight
•Operating Temperature Range (when using air) (?): -15::90
•Number Of Bores (per piece): 1
•Material: Polyamide
•Color: Gray

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FB0425-20
FB0425-100
FB0640-20
FB0640-100
FB0860-20
FB0860-100
FB1075-20
FB1075-100
FB1290-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. [Distinction] O.D. D
(Ø)
I.D. [Distinction] I.D. d
(Ø)
Minimum Bending Radius
(mm)
Length M
(m)
1 Piece(s)Available

8 Days or more

10~44~32.51420
1 Piece(s)Available

13 Days or more

10~44~32.514100
1 Piece(s)Available

8 Days or more

10~66~441820
1 Piece(s)Available

15 Days or more

10~66~4418100
1 Piece(s)Available

15 Days or more

10~88~662820
1 Piece(s)Available

15 Days or more

10~88~6628100
1 Piece(s)Available

13 Days or more

10~1010~87.53620
1 Piece(s)Available

15 Days or more

10~1010~87.536100
1 Piece(s)Available

13 Days or more

10~1512~994020

Loading...

  1. 1

Basic Information

Type Straight Material Polyamide Color Gray
Applicable Fluid Water / Air / Heat-transfer Oil Number of Bores(per piece) 1 Operating Environment Sputtering Resistance
Operating Temperature Range (when using air)(℃) -15::90 Vacuum Operating Level(kPa) -100

Additional Products in this Category

Tech Support