(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Heat and wear Resistant Hose - MFB

New Heat and wear Resistant Hose - MFB

[Features]
· The wear resistance of the hose is excellent thanks to the special synthetic rubber used in the soft part of the hose.
· The product gives excellent ant-static results thanks to a hard steel wire inserted inside (earth via the hard steel wire).
· The interior of the product is smooth, which facilitates efficient transfer with low resistance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MFB-38-[1-50/1]M
MFB-50-[1-50/1]M
MFB-63-[1-50/1]M
MFB-75-[1-50/1]M
MFB-100-[1-20/1]M
MFB-125-[1-20/1]M
MFB-150-[1-20/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal
(φ)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)

14 Days or more

48381301 ~ 50
1 Piece(s)

10 Days or more

62.6501801 ~ 50
1 Piece(s)

10 Days or more

77632201 ~ 50
1 Piece(s)

10 Days or more

92753001 ~ 50
1 Piece(s)

10 Days or more

120.51005701 ~ 20
1 Piece(s)

10 Days or more

1481256001 ~ 20
1 Piece(s)

10 Days or more

1731509001 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid Foods / Grains Hose Material Polypropylene Color Black
Properties Antistatic Performance / Abrasion Resistance Upper Limit Temperature Range(℃) 50 Allowable Pressure(MPa) 0.1
Grounding Cable Available Specifications Sand, Ore, Incineration Ash, Grain, etc.

Additional Products in this Category

Tech Support