(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Stainless Steel, Chromate Plating, M3 - M16, A2-70/A2-100, Coarse, Partially Threaded

Hex Socket Cap Screw - Stainless Steel, Chromate Plating, M3 - M16, A2-70/A2-100, Coarse, Partially Threaded
  • Volume Discount

・Drive Style: Hex
・ Basic Shape: Standard (Round)
・Material: Stainless steel
・Thread Ridge Type: Metric coarse
・Screw Type: Partially Threaded

Part Number

Configured Part Number is shown.

Part Number
YHTCBF-A2-70-M5-10
YHTCBF-A2-70-M5-12
YHTCBF-A2-70-M5-14
YHTCBF-A2-70-M5-15
YHTCBF-A2-70-M5-16
YHTCBF-A2-70-M5-18
YHTCBF-A2-70-M5-20
YHTCBF-A2-70-M5-25
YHTCBF-A2-70-M6-10
YHTCBF-A2-70-M6-12
YHTCBF-A2-70-M6-15
YHTCBF-A2-70-M6-16
YHTCBF-A2-70-M6-18
YHTCBF-A2-70-M6-20
YHTCBF-A2-70-M6-25
YHTCBF-A2-70-M6-30
YHTCBF-A2-70-M8-15
YHTCBF-A2-70-M8-18
YHTCBF-A2-70-M8-20
YHTCBF-A2-70-M8-22
YHTCBF-A2-70-M8-25
YHTCBF-A2-70-M8-30
YHTCBF-A2-70-M8-35
YHTCBF-A2-70-M10-15
YHTCBF-A2-70-M10-16
YHTCBF-A2-70-M10-18
YHTCBF-A2-70-M10-20
YHTCBF-A2-70-M10-22
YHTCBF-A2-70-M10-25
YHTCBF-A2-70-M10-30
YHTCBF-A2-70-M10-35
YHTCBF-A2-70-M10-40
YHTCBF-A2-70-M12-20
YHTCBF-A2-70-M12-25
YHTCBF-A2-70-M12-30
YHTCBF-A2-70-M12-35
YHTCBF-A2-70-M12-40
YHTCBF-A2-70-M12-45
YHTCBF-A2-70-M12-50
YHTCBF-A2-70-M16-30
YHTCBF-A2-70-M16-35
YHTCBF-A2-70-M16-40
YHTCBF-A2-70-M16-45
YHTCBF-A2-70-M16-50
YHTCBF-A2-70-M16-55
YHTCBF-A2-70-M16-60
YHTCBF-A2-100-M3-6
YHTCBF-A2-100-M3-8
YHTCBF-A2-100-M3-10
YHTCBF-A2-100-M3-12
YHTCBF-A2-100-M3-15
YHTCBF-A2-100-M3-16
YHTCBF-A2-100-M3-20
YHTCBF-A2-100-M4-8
YHTCBF-A2-100-M4-10
YHTCBF-A2-100-M4-12
YHTCBF-A2-100-M4-15
YHTCBF-A2-100-M4-16
YHTCBF-A2-100-M4-20
YHTCBF-A2-100-M5-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Application Strength Class(Stainless)
1 Piece(s)Available

8 Days or more

5100.8StandardA2-70
1 Piece(s)Available

8 Days or more

5120.8StandardA2-70
1 Piece(s)Available

8 Days or more

5140.8StandardA2-70
1 Piece(s)Available

8 Days or more

5150.8StandardA2-70
1 Piece(s)Available

8 Days or more

5160.8StandardA2-70
1 Piece(s)Available

8 Days or more

5180.8StandardA2-70
1 Piece(s)Available

8 Days or more

5200.8StandardA2-70
1 Piece(s)Available

8 Days or more

5250.8StandardA2-70
1 Piece(s)Available

8 Days or more

6101StandardA2-70
1 Piece(s)Available

8 Days or more

6121StandardA2-70
1 Piece(s)Available

8 Days or more

6151StandardA2-70
1 Piece(s)Available

8 Days or more

6161StandardA2-70
1 Piece(s)Available

8 Days or more

6181StandardA2-70
1 Piece(s)Available

8 Days or more

6201StandardA2-70
1 Piece(s)Available

8 Days or more

6251StandardA2-70
1 Piece(s)Available

8 Days or more

6301StandardA2-70
1 Piece(s)Available

8 Days or more

8151.25StandardA2-70
1 Piece(s)Available

8 Days or more

8181.25StandardA2-70
1 Piece(s)Available

8 Days or more

8201.25StandardA2-70
1 Piece(s)Available

8 Days or more

8221.25StandardA2-70
1 Piece(s)Available

8 Days or more

8251.25StandardA2-70
1 Piece(s)Available

8 Days or more

8301.25StandardA2-70
1 Piece(s)Available

8 Days or more

8351.25StandardA2-70
1 Piece(s)Available

8 Days or more

10151.5StandardA2-70
1 Piece(s)Available

8 Days or more

10161.5StandardA2-70
1 Piece(s)Available

8 Days or more

10181.5StandardA2-70
1 Piece(s)Available

8 Days or more

10201.5StandardA2-70
1 Piece(s)Available

8 Days or more

10221.5StandardA2-70
1 Piece(s)Available

8 Days or more

10251.5StandardA2-70
1 Piece(s)Available

8 Days or more

10301.5StandardA2-70
1 Piece(s)Available

8 Days or more

10351.5StandardA2-70
1 Piece(s)Available

8 Days or more

10401.5StandardA2-70
1 Piece(s)Available

8 Days or more

12201.75StandardA2-70
1 Piece(s)Available

8 Days or more

12251.75StandardA2-70
1 Piece(s)Available

8 Days or more

12301.75StandardA2-70
1 Piece(s)Available

8 Days or more

12351.75StandardA2-70
1 Piece(s)Available

8 Days or more

12401.75StandardA2-70
1 Piece(s)Available

8 Days or more

12451.75StandardA2-70
1 Piece(s)Available

8 Days or more

12501.75StandardA2-70
1 Piece(s)Available

8 Days or more

16302StandardA2-70
1 Piece(s)Available

8 Days or more

16352StandardA2-70
1 Piece(s)Available

8 Days or more

16402StandardA2-70
1 Piece(s)Available

8 Days or more

16452StandardA2-70
1 Piece(s)Available

8 Days or more

16502StandardA2-70
1 Piece(s)Available

8 Days or more

16552StandardA2-70
1 Piece(s)Available

8 Days or more

16602StandardA2-70
1 Piece(s)Available

8 Days or more

360.5Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

380.5Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

3100.5Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

3120.5Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

3150.5Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

3160.5Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

3200.5Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

480.7Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

4100.7Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

4120.7Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

4150.7Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

4160.7Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

4200.7Standard / High StrengthA2-100
1 Piece(s)Available

8 Days or more

5100.8Standard / High StrengthA2-100

Loading...

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread ridge Type Metric coarse Additional Shapes Standard
Screw Type Half Thread

Additional Products in this Category

Tech Support